Metric Size, Steel
Push-Pull Type Toggle Clamps

GN 843.1



RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!


Specification
Parts in sheet metal: Hardened steel, C10, zinc plated, blue passivated finish
Bearing pins and rivets: Steel, hardened
All moving parts lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Type AS: Without mounting bracket
Type ASW: With mounting bracket

Toggle clamp spindle assemblies not included; see index to assemblies HERE

Information
GN 843.1 push-pull type toggle clamps can be mounted on a mounting bracket (Type ASW) or directly on the jig via the threaded body with hex nut.
The center bushing securing method allows the operating handle to be turned to the most favorable position.
GN 843.1 toggle clamps replace series GN 843.
For stainless steel version, see GN 843.1 clamps.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity Force
a
b1
b2~
d1
d2
Thread
d3
Thread
d4
h1~
h2
h3
Type AS
Type ASW
80
3000
24
(.94)
35
(1.38)
30
(1.18)
10
(.39)
M6 x 1.0
M16 x 1.5
5.5
(.22)
70
(2.76)
38.5
(1.52)
19
(.75)
165
5400
32
(1.26)
60
(2.36)
35
(1.38)
12
(.47)
M8 x 1.25
M20 x 1.5
6.5
(.26)
110
(4.33)
50
(1.97)
22
(.87)
340
7000
48
(1.89)
75
(2.95)
47.6
(1.87)
16
(.63)
M10 x 1.5
M24 x 2.0
8.5
(.33)
145
(5.71)
70
(2.76)
30
(1.18)

Size Ref.
l1~
l2~
l3~
l4~
l5
m1
m2
m3
s
t
w
Stroke
80
71
(2.80)
65
(2.56)
34
(1.34)
22
(.87)
22
(.87)
20
(.79)
12
(.47)
--
4
(.16)
12
(.47)
21
(.83)
165
113
(4.45)
105
(4.13)
54
(2.13)
39
(1.54)
41
(1.61)
41
(1.61)
13.5
(.53)
19
(.75)
5
(.20)
15
(.59)
38
(1.50)
340
173
(6.81)
162
(6.38)
85
(3.35)
68
(2.68)
59
(2.32)
55
(2.17)
19
(.75)
25
(.98)
5
(.20)
18
(.71)
66
(2.60)