Metric Size, Brass or Steel
Heavy Duty Push-Pull Type Toggle Clamps

GN 844

 

RoHS Compliant

This line drawing is movable on the page...just click and drag!

 

This line drawing is movable on the page...just click and drag!

Specification
Toggle clamp:
Body: Size 70 - Brass, forged, black lacquered finish
Body: Sizes 160 and 550 - Steel, forged, black lacquered finish
Lever arm: Case-hardened steel C10, zinc plated, blue passivated finish
Plunger: St. 37 steel, zinc plated, blue passivated
All mobile sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic>

Type ASD: Clamping occurs with counter-clockwise turn
Type ASS: Clamping occurs with clockwise turn

Toggle clamp spindle assemblies not included; see index to assemblies HERE

Information
GN 844 push-pull type toggle clamps are known for their low height in all clamping positions. They can be used to achieve very high holding forces thanks to their massive and sturdy body.
In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b
d1
d2
Tapped
d3
h1~
h2
Type ASD
Type ASS
70
900
12
(.47)
19.5
(.77)
8.5
(.33)
M6 x 1.0
4.3
(.17)
49
(1.93)
36
(1.42)
160
1300
15
(.59)
25
(.98)
11
(.43)
M6 x 1.0
5.5
(.22)
79
(3.11)
46
(1.81)
550
4500
20
(.78)
32
(1.26)
14
(.55)
M8 x 1.25
7
(.28)
113
(4.45)
55
(2.17)

Size Ref.
l1~
l2~
l3~
m1
m2
m3
m4
s
t
w
Stroke
70
86
(3.39)
77
(3.03)
22
(.87)
26
(1.02)
26
(1.02)
13
(.51)
--
6
(.24)
12
(.47)
20
(.79)
160
117
(4.61)
107
(4.21)
32
(1.26)
36.5
(1.44)
33.5
(1.32)
11.5
(.45)
--
7
(.28)
12
(.47)
30
(1.18)
550
165
(6.50)
153
(6.02)
42
(1.65)
35
(1.38)
41
(1.61)
15
(.59)
41
(1.61)
7
(.28)
16
(.63)
42
(1.65)