Metric Size, Steel
Hook Type Toggle Clamps

GN 850

RoHS Compliant

This line drawing is movable on
the page...just click and drag!

This line drawing is movable on
the page...just click and drag!

Specification
Toggle clamp: Case-hardened sheet metal (C10 steel), zinc plated, blue passivated
Draw hook: St. 37 steel, zinc plated, blue passivated
All mobile sections lubricated with special
grease
Hand grip: High quality, oil resistant red plastic
Type T: With draw axle
Type TF: With draw hook

Information
The circular movement of the handle is transformed into linear action of the latch. These clamps are mostly used to fasten hinged lids on containers.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a1
a2
b1
b2
b3
d1
d2
d3
h1~
Type T
With Draw Axle
Type TF
With Draw Hook
200
2000
37
(1.46)
29
(1.14)
35
(1.38)
45
(1.77)
18
(.71)
10
(.39)
8
(.31)
6.5
(.26)
49
(1.93)
300
3000
35
(1.38)
25
(.98)
48
(1.89)
60
(2.36)
21
(.83)
10
(.39)
10
(.39)
8.5
(.33)
49
(1.93)
400
4000
43
(1.69)
30
(1.18)
54
(2.13)
84
(3.31)
26
(1.02)
14
(.55)
12
(.47)
10.5
(.41)
60.5
(2.38)

Size Ref.
h2
l1~
l2~
l3~
m1
m2
m3
r1~
r2
s
w1
Stroke
w2~ Adjustment Length
200
16
(.63)
202
(7.95)
51
(2.01)
93
(3.66)
32
(1.26)
8
(.31)
19
(.75)
102
(4.02)
5
(.20)
3
(.12)
100
(3.94)
20
(.79)
300
18
(.71)
225
(8.86)
51
(2.01)
98
(3.86)
45
(1.77)
8
(.31)
32
(1.26)
105
(4.13)
6
(.24)
3
(.12)
104
(4.09)
20
(.79)
400
25
(.98)
278
(10.94)
58
(2.28)
117.5
(4.63)
60
(2.36)
12.5
(.49)
28.5
(1.12)
138
(5.43)
7
(.28)
5
(.20)
160
(6.30)
20
(.79)