Metric Size, Stainless Steel
Horizontal Latch Type Toggle Clamps
with Horizontal Mounting Base and Clamping Arm, with Safety Hook
GN 851.3
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Parts in sheet metal / U-bolt latch / pin: Stainless steel, European Standard No. 1.4404, American Standard Series 316 L
All mobile sections lubricated with special grease
Handle grip: high quality, oil resistant red plastic
Type T: Without U-bolt latch, with catch
Type T6: With U-bolt latch, with catch

Information
GN 851.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
The circular movement of the handle is transformed into linear action of the latch.
In the clamped position the U-bolt latch with clamping arm is parallel to the plane of the operating handle.
When the toggle clamp is clamped, a safety hook positively locks onto the body. This prevents inadvertent or vibration-induced release from the clamping position. Unlocking of the safety hook is achieved by one-hand operation.
The stroke of the U-bolt latch of these toggle clamps can be adjusted within its range.

In addition to the standard lengths of the U-bolt latch shown in the table, a variety of other lengths are also available under the GN 951.1 Square U-Bolts series.
Also available in stainless steel series GN 851.3.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
b4
b5
d1
Thread
d2
h1~
h2
Type T Type T6
160
1600
12
(.47)
26
(1.02)
28
(1.10)
21
(.83)
20
(.79)
14
(.55)
M4 x .7
4.3
(.17)
31
(1.20)
18
(.71)
320
3200
16
(.63)
40
(1.57)
44
(1.69)
32
(1.26)
28
(1.10)
22
(.87)
M6 x 1.0
6.5
(.26)
45
(1.73)
25
(.98)
700
7000
24
(.94)
60
(2.36)
54
(2.13)
38
(1.50)
38
(1.50)
26
(1.02)
M8 x 1.25
8.5
(.33)
56
(2.21)
36
(1.42)

Size Ref.
l1~
l2
min.
m1
m2
m3
m4
m5
r~
at w2=0
s
w1
Stroke
w2~
Adjustable range
160
99
(3.90)
11
(.43)
19
(.75)
5
(.20)
16
(.63)
5
(.20)
10
(.39)
35
(1.38)
2
(.08)
25
(.98)
11
(.43)
320
166
(6.54)
20
(.79)
32
(1.26)
10.5
(.41)
19
(.75)
7
(.28)
14.3
(.56)
54
(2.13)
3
(.12)
35
(1.38)
13
(.51)
700
217
(8.54)
25
(.98)
38
(1.50)
9.5
(.37)
41.5
(1.63)
9.5
(.37)
19
(.75)
70
(2.76)
3.5
(.14)
49
(1.93)
26
(1.02)