Metric Size, Steel, Heavy Duty Type
Latch Type Toggle Clamps
With Safety Hook

GN 852.3
RoHS Compliant

This line drawing is movable on the page...just click and drag!
   

Specification
Base, fixed catch and clamping arm: Steel C22, forged, black lacquered finish (Types T6 and T) or chemically blackened (Types T6S and TS)
U-bolt latch and bearing bolt: St. 37 steel, zinc plated, blue passivated
All mobile sections lubricated with special grease

Type T - With mounting holes, without U-bolt latch, with catch
Type T6 - With mounting holes, with U-bolt latch, with catch
Type TS
- For welding, without U-bolt latch, with catch
Type T6S - For welding, with U-bolt latch, with catch

Information
GN 852.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
The circular movement of the handle is transformed into linear action of the latch.
In the clamped position the U-bolt latch with clamping arm is parallel to the plane of the operating handle.
When the toggle clamp is clamped, a safety hook positively locks onto the body. This prevents inadvertent or vibration-induced release from the clamping position. Unlocking of the safety hook is achieved by one-hand operation.
The stroke of the U-bolt latch of these toggle clamps can be adjusted within its range.

In addition to the standard lengths of the U-bolt latch shown in the table, a variety of other lengths are also available under the GN 951.1 Square U-Bolts series.
Also available in stainless steel series GN 852.3.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capa-
city FH[N]
a1
a2
b1
b2
b3
b4
b5
b6
b7
d1
Thread
d2
d3
Type T6
Type T
Type T6S
Type TS
1700
17000
22
(.87)
21
(.83)
68
(2.68)
64
(2.52)
46
(1.81)
48
(1.89)
68
(2.68)
26.5
(1.04)
38
(1.50)
M10 x 1.5
8.5
(.33)
14
(.55)
4000
40000
28
(1.10)
27
(1.06)
85
(3.35)
80
(3.15)
55
(2.17)
60
(2.36)
85
(3.35)
32
(1.26)
50
(1.97)
M12 x 1.75
10.5
(.41)
16
(.63)

Size Ref.
h1`
h2
l1~
l2
min.
l3~
m1
m2
m3
m4
m5
r~ at w2=0
s1
s2
t
w1 Stroke
w2 Adjust- ment Length
Type T6S/TS Type T6/T
1700
55
(2.17)
34.5
(1.36)
218
(8.58)
223
(8.78)
32.5
(1.28)
129(5.08)
45
(1.77)
11.5
(.45)
45
(1.77)
10
(.39)
28
(1.10)
96
(3.78)
7
(.28)
7
(.28)
2
(.08)
54
(2.13)
15
(.59)
4000
68
(2.68)
42.5
(1.67)
266
(10.47)
271
(10.67)
29.5
(1.16)
151
(5.94)
57
(2.24)
14
(.55)
57
(2.24)
12.5
(.49)
35
(1.38)
107
(4.21)
9
(.35)
9
(.35)
2
(.08)
62
(2.44)
25
(.98)