Metric Size, Steel
Latch Type Toggle Clamps

With Locking Mechanism
GN 853

RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!

Specification
Base, clamping arm and catch: Case-harden steel C10, blackened finish
Latch bolt: Steel St. 32, blackened finish
All moving parts lubricated with special grease
Hand grip: High quality, oil resistant red plastic

Type T5 - Without U-bolt latch, without catch
Type TG - With oval head latch bolt, with catch
Type TT - With T-head latch bolt, with catch
Type TU - With J-hook latch bolt, with catch

Information
GN 853 latch type toggle clamps feature a safety locking mechanism which prevents the inadvertent or vibration-induced opening of the clamp.
Another benefit of this clamp is the ability to operate the clamp with one hand.
The latch bolt can be adjusted within the range of dimension w2.
The design of Type T5 (thread bore d1 = M8) allows the easy and individual configuration of the locking mechanism.
See also stainless steel version GN 853.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Type T5 - Without Latch Bolt, Without Catch

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2

d1
Thread

d2
h1~
l1~
m1
m2
s
w
Stroke
160
1750
13
(.51)
26
(1.02)
28
(1.10)
M6 x 1.0
4.5
(.18)
27
(1.06)
103
(4.06)
19
(.75)
16
(.63)
2
(.10)
8
(.31)
320
4000
19
(.75)
40
(1.57)
44
(1.73)
M8 x 1.25
6.7
(.27)
38.5
(1.52)
153
(6.02)
32
(1.26)
19
(.75)
3
(.12)
13
(.51)
700
7500
28
(1.10)
60
(2.36)
54
(2.13)
M10 x 1.5
8.5
(.33)
39
(1.54)
222
(8.74)
38
(1.50)
41.5
(1.63)
3.5
(.14)
19
(.75)

Type TG - With Oval Head Latch Bolt, With Catch

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
b5
b7

d1
Thread

d2
d3
h1~
160
1750
13
(.51)
26
(1.02)
28
(1.10)
23
(.91)
26
(1.02)
6.8
(.27)
M6 x 1.0
4.5
(.18)
4.5
(.18)
27
(1.06)
320
4000
19
(.75)
40
(1.57)
44
(1.73)
34
(1.34)
35
(1.38)
10
(.39)
M8 x 1.25
6.7
(.27)
6.7
(.27)
38.5
(1.52)
700
7500
28
(1.10)
60
(2.36)
54
(2.13)
41
(1.61)
50
(1.97)
11
(.43)
M10 x 1.5
8.5
(.33)
8.5
(.33)
39
(1.54)
Size Ref.
h2
l1~
l2~
l5
l6
m1
m2
m3
m4
s
w
Stroke
160
20
(.79)
103
(4.06)
55
(2.17)
28
(1.10)
30
(1.18)
19
(.75)
16
(.63)
16
(.63)
14.3
(.56)
2
(.10)
8
(.31)
320
30
(1.18)
153
(6.02)
76.5
(3.01)
34
(1.34)
44.5
(1.75)
32
(1.26)
19
(.75)
19
(.75)
22.3
(.88)
3
(.12)
13
(.51)
700
40.5
(1.59)
222
(8.74)
95.5
(3.76)
42
(1.65)
51
(2.01)
38
(1.50)
41.5
(1.63)
31
(1.22)
25.4
(1.00)
3.5
(.14)
19
(.75)
 
Type TT - With T-Head Latch Bolt, With Catch

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b4
b5
b7

d1
Thread

d2
d3
160
1750
13
(.51)
26
(1.02)
28
(1.10)
14
(.55)
26
(1.02)
6.8
(.27)
M6 x 1.0
4.5
(.18)
4.5
(.18)
320
4000
19
(.75)
40
(1.57)
44
(1.73)
18
(.71)
35
(1.38)
10
(.39)
M8 x 1.25
6.7
(.27)
6.7
(.27)
700
7500
28
(1.10)
60
(2.36)
54
(2.13)
26
(1.02)
50
(1.97)
11
(.43)
M10 x 1.5
8.5
(.33)
8.5
(.33)
Size Ref.
d4
h1~
h2
l1~
l3~
l5
l6
m1
m2
m3
s
w
Stroke
160
5.2
(.21)
27
(1.06)
20
(.79)
103
(4.06)
55
(2.17)
28
(1.10)
30
(1.18)
19
(.75)
16
(.63)
16
(.63)
2
(.10)
8
(.31)
320
7
(.28)
38.5
(1.52)
30
(1.18)
153
(6.02)
76.5
(3.01)
34
(1.34)
44.5
(1.75)
32
(1.26)
19
(.75)
19
(.75)
3
(.12)
13
(.51)
700
9
(.35)
39
(1.54)
40.5
(1.59)
222
(8.74)
93
(3.66)
42
(1.65)
51
(2.01)
38
(1.50)
41.5
(1.63)
31
(1.22)
3.5
(.14)
19
(.75)
 
Type TU - J-Hook Latch Bolt, With Catch

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b4
b6
b7

d1
Thread

d2
d3
d5
h1~
160
1750
13
(.51)
26
(1.02)
28
(1.10)
14
(.55)
35
(1.38)
6.8
(.27)
M6 x 1.0
4.5
(.18)
4.5
(.18)
6
(.24)
27
(1.06)
320
4000
19
(.75)
40
(1.57)
44
(1.73)
18
(.71)
38
(1.50)
10
(.39)
M8 x 1.25
6.7
(.27)
6.7
(.27)
8
(.31)
38.5
(1.52)
700
7500
28
(1.10)
60
(2.36)
54
(2.13)
26
(1.02)
50
(1.97)
11
(.43)
M10 x 1.5
8.5
(.33)
8.5
(.33)
10
(.39)
39
(1.54)
Size Ref.
h2
h3
l1~
l4~
l5
l6
m1
m2
m5
s
w
Stroke
160
20
(.79)
20.5
(.81)
103
(4.06)
54
(2.13)
28
(1.10)
30
(1.18)
19
(.75)
16
(.63)
25.4
(1.00)
2
(.10)
8
(.31)
320
30
(1.18)
28
(1.10)
153
(6.02)
76.5
(3.01)
34
(1.34)
44.5
(1.75)
32
(1.26)
19
(.75)
25.4
(1.00)
3
(.12)
13
(.51)
700
40.5
(1.59)
39
(1.54)
222
(8.74)
92
(3.62)
42
(1.65)
51
(2.01)
38
(1.50)
41.5
(1.63)
31
(1.22)
3.5
(.14)
19
(.75)