Metric Size, Steel
Latch Type Toggle Clamps

With Locking Mechanism
GN 858

RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!

Specification
Toggle clamp:
Base, clamping arm and catch: Steel, forged/precision die casting, chemically blackened
Bearing pins: Steel, hardened and ground
All moving parts lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Supplied complete with catch

 

Information
GN 858 latch type toggle clamps are used when very high retaining forces are required.
The latch type clamp also features a locking mechanism which prevents the inadvertent or vibration-induced opening of the clamp.
Another benefit of this clamp is the ability to operate it with one hand.
See also latch clamps GN 852.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Holding Capacity FH[N]
a
b1
b2
b3
b4
d1
d2
h1
h2
15000
22
(.87)
115
(4.53)
51.5
(2.03)
66
(2.60)
22
(.87)
10
(.39)
8.5
(.33)
57
(2.24)
38
(1.50)

Size Ref.
l1~
l2~
min.
m1
m2
m3
m4
r~
at w2=0
s
w1
Stroke
w2 Adjustment Length
1400
318
(12.5)
47
(1.85)
21
(.83)
95
(3.74)
11
(.43)
44
(1.73)
97.5
(3.84)
5
(.20)
24
(.94)
22
(.87)