Metric Size, Steel
Pneumatic Toggle Clamps
with Vertical Mounting Base, with Additional Manual Operation
GN 862.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!


Specification
Base: Case-hardened sheet metal (steel C10), zinc plated, blue passivated finish
Bearing pins hardened
Bearing rivets case-hardened
Air cylinder bearing pins case-hardened
Double-action air cylinder, maximum pressure 6 bar
All moving sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Neoprene spindle assembly (Type CPV3S):
Threaded stud: Steel, zinc plated, blue passivated finish
Spindle tip: Black neoprene rubber (CR), 85° shore A, vulcanized
Type APV3S: U-bar version with two flanged washers
Type CPV3S: U-bar version with two flanged washers and GN 708.1 Type A spindle
Type EPV3S: Solid bar version with clasp
Option M: Magnetic piston

 

Information
GN 862.1 pneumatic toggle clamps are built from the same construction as GN 862.
The special features of these clamps are that they can be mounted in two different planes, and they can also be operated manually via the grip handle. For example, they can individually be manually closed, and then all clamps can be opened at once via the pneumatic function.
To ensure an extended life of the mechanical parts as well as the air cylinders the operating pressure should not exceed 6 bar.
GN 862.1 pneumatic toggle clamps are also available as a version M (magnetic piston). In conjunction with GN 896.2 proximity switches, the piston position can be sensed and the generated impulse can be used to transmit an electrical signal.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity
FH[N]
Piston Force at 4 bar FS[N]
a
b1
b2
Type APV3S
Type CPV3S
Type EPV3S
Standard Magnetic Standard Magnetic Standard Magnetic
200
1600
970
34
(1.34)
59.5
(2.34)
38.5
(1.52)
300
2400
1050
42
(1.65)
68.5
(2.70)
53
(2.09)

Size Ref.
b3
b4
b5
d1
Thread
d2 d3
Thread
Inside Ø Connec-tion Tube
e
h1
h2
h3
h4~
200
51
(2.01)
35
(1.38)
8.5
(.33)
M8 x 1.25
6.5
(.26)
G 1/8
4
(.16)
39.5
(1.57)
296
(11.65)
78
(3.07)
17
(.67)
29
(1.14)
300
60.5
(2.38)
50
(1.97)
10.3
(.41)
M10 x 1.5
8.5
(.33)
G 1/4
6
(.24)
50.5
(1.99)
360
(14.17)
108
(4.25)
20
(.79)
35
(1.38)
Size Ref.
h5
l1~
l2~
l3~
max
l4
m1
m2
m3
m4
m5
r~
s
w
Adj.
Range
200
54
(2.13)
150
(5.91)
59
(2.32)
80
(3.15)
68
(2.68)
26
(1.02)
14.5
(.57)
16
(.63)
11
(.43)
16
(.63)
98
(3.86)
6
(.24)
21
(.83)
300
79.5
(3.13)
187
(7.33)
74
(2.91)
104
(4.09)
77
(3.03)
30
(1.18)
16.5
(.65)
28
(1.10)
12
(.47)
30
(1.18)
122
(4.80)
8
(.31)
21
(.83)