Metric Size, Steel
Single Post Bracket Accessories
GN 867.1
Type E



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Bracket: C45 hardened steel, black oxide finish
DIN 912 socket cap screws, 8.8 grade, and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
"I" dimension: recommend using socket set screws GN 605.6 in bracket to achieve proper holding or clamping of workpiece.

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J K Weight
(kg)
867.1-32-M8-E
Download the CAD
20 38 31.5 37 32 22 17 15 M5 x 12 M8 10 13 .08
867.1-42-M10-E
Download the CAD
32 54.4 45.9 50.5 42 30 25 19.5 M6 x 16 M10 12 17 .29
867.1-52-M12-E
Download the CAD
40 63 53 61 52 37 30 23.5 M8 x 20 M12 14 20 .40
867.1-62-M12-E
Download the CAD
50 73.5 63.5 83 62 44 47 27 M10 x 20 M12 16 20 .65