Metric Size, Steel
Single Post Coupling Accessories
GN 867
Type E


ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Coupling: C45 hardened steel, black oxide finish
DIN 912 socket cap screws, 8.8 grade, and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
"E" dimension: recommend using socket set screws GN 605.6 in coupling to achieve proper holding or clamping of workpiece.

APPLICATION EXAMPLES

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H Weight
(kg)
867-10-M8-E
Download the CAD
20 13 9.8 10 37 M8 12 14.5 M5 x 20 .02
867-12-M10-E
Download the CAD
32 17 11.8 12 52.9 M10 18 20.9 M6 x 30 .09
867-16-M12-E
Download the CAD
40 20 15.8 14 63 M12 22 23.5 M8 x 35 .11
867-18-M12-E
Download the CAD
50 20 17.8 16 73 M12 27 28.5 M10 x 35 .13