Metric Size, Steel
Double Post Coupling Accessories
GN 868
Type P



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Coupling: C45 hardened steel, black oxide finish
DIN 912 socket cap screws, 8.8 grade, and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Recommend using GN 871 shims and GN 872 jaw blocks.

APPLICATION EXAMPLES

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J Weight
(kg)
868-10-P
Download the CAD
20 13 17 9.8 10 54 9 12 14.5 M5 x 20 M6 x 20 .03
868-12-P
Download the CAD
32 17 23 11.8 14 75.9 11 18 20.9 M6 x 30 M8 x 25 .08
868-16-P
Download the CAD
40 20 30 15.8 16 93 13 22 23.5 M8 x 35 M10 x 30 .17
868-18-P
Download the CAD
50 20 40 17.8 18 113 13 27 26.5 M10 x 35 M10 x 30 .25