Metric Size, Steel
Single Post Bracket Accessories
GN 869.1
Type E



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Bracket: C45 hardened steel, black oxide finish
DIN 912 socket cap screws, 8.8 grade, and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
"I" dimension: recommend using socket set screws GN 605.6 in bracket to achieve proper holding or clamping of workpiece.

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J Weight
(kg)
869.1-32-E
Download the CAD
20 98.5 53 34 32 22 10 5 M5 x 12 M8 15 .13
869.1-42-E
Download the CAD
32 140 74.4 51 42 30 14 6 M6 x 16 M10 19 .22
869.1-52-E
Download the CAD
40 168 88.5 62 52 37 16 7.5 M8 x 20 M12 22 .38
869.1-62-E
Download the CAD
50 192 102 71.5 62 44 18 9 M10 x 20 M12 22 .59