Metric Size, Steel
Double Post Bracket Accessories
GN 869.2
Type P



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Bracket: C45 hardened steel, black oxide finish
DIN 912 socket cap screws, 8.8 grade, and centering guide bushings included

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Recommend using GN 871 shims and GN 872 jaw blocks.

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J K L Weight
(kg)
869.2-32-P
Download the CAD
20 115.5 53 34 32 17 22 10 5 M5 x 12 9 M6 x 20 13 .15
869.2-42-P
Download the CAD
32 163 74.4 51 42 23 30 14 6 M6 x 16 11 M8 x 25 17 .37
869.2-52-P
Download the CAD
40 198 88.5 62 52 30 37 16 7.5 M8 x 20 13 M10 x 30 20 .72
869.2-62-P
Download the CAD
50 232.5 102 71.5 62 40 44 18 9 M10 x 20 13 M10 x 30 20 .77