Metric Size, Steel
Centering Guide Bushing Accessories
GN 870

ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Centering guide bushings: C45 steel, black oxide finish

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Use GN 870 centering guide bushings to precisely place couplings and mountings.

APPLICATION EXAMPLES

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Clamp Ref. No. A B C Weight
(kg)
870-7
Download the CAD
20 7 5.1 4 .01
870-9
Download the CAD
32 9 6.1 4 .01
870-11
Download the CAD
40 11 8.1 4 .02
870-13
Download the CAD
50 13 12.1 4 .02
870-16
Download the CAD
50 16 12.1 5 .02