Metric Size, Steel
Shim Kit Accessories
GN 871

ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Shims: C22 steel

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Adjustments of .5 - 1.5 mm can be created on jaw blocks GN 872 with the shims in this kit.

APPLICATION EXAMPLES

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D Thickness
871-30
Download the CAD
20 30 17 13 9.2 .1 .2 .3 .5 1
871-40
Download the CAD
32 40 23 17 11.2 .1 .2 .3 .5 1
871-50
Download the CAD
40 50 30 20 13.2 .1 .2 .3 .5 1
871-60
Download the CAD
50 60 40 20 13.2 .1 .2 .3 .5 1