Metric Size, Steel
Jaw Block Accessories
GN 872



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Jaw blocks: C45 steel, black oxide finish

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Curve is made by the customer according to the requirements of the application.
Recommended treatment: quenching and tempering.

Example of a Machined Curve

APPLICATION EXAMPLES

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G
872-30-25
Download the CAD
20 25 13 30 17 9 M6 13
872-30-50
Download the CAD
32 35 17 40 23 11 M8 17
872-40-35
Download the CAD
40 45 20 50 30 13 M10 20
872-40-70
Download the CAD
50 50 20 60 40 13 M10 20
872-50-45
Download the CAD
20 50 13 30 17 9 M6 13
872-50-80
Download the CAD
32 70 17 40 23 11 M8 17
872-60-50
Download the CAD
40 80 20 50 30 13 M10 20
872-60-85
Download the CAD
50 85 20 60 40 13 M10 20