Metric Size, Steel
Clamp Mounting Bracket Accessories
GN 873


ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2
Specification
Clamp mounting bracket: C45 steel, black oxide finish

Click HERE for complete infomation
on Misati power clamps and accessories

Information
For use in mounting of clamps GN 864, GN 865, GN 866 and GN 866.1.

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F G H I J K Weight
(kg)
873-28
Download the CAD
20 52 34 39 14 26 M8 M6 28 28.5 11 35 .20
873-40
Download the CAD
32 62.5 47 54 18.5 38 M10 M8 40 31 13 39 .55
873-50
Download the CAD
40 76 58 64 21 45 M12 M10 50 37.5 16 47 1.00
873-60
Download the CAD
50 86 68 69 18 50 M12 M10 60 42.5 16 52 1.10