Metric Size
Sensor Accessories
GN 893.1 / .2 / .3 / .4



ROHS Compliant

This line drawing is movable on the page...just click and drag!
spacer1spacer2spacer2

Specification
Sensor: Polyamide 6 (PA6)

Click HERE for complete infomation
on Misati power clamps and accessories

Information
Protection classification: IP 65.
For use with clamps GN 864, GN 865, GN 866 and GN 866.1.

APPLICATION EXAMPLES


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in: millimeters
Part Number Ref. Clamp Size A B C D E F Weight
(kg)
893.1
Download the CAD
20 42.2 26 8 110 M12 x 1.0 M4 .02
893.2
Download the CAD
32 57.7 41 16 10 M12 x 1.0 M4 .02
893.3
Download the CAD
40 73 48 16 10 M12 x 1.0 M4 .03
893.4
Download the CAD
50 73 48 16 10 M12 x 1.0 M4 .03