Metric Size, Steel
Heavy Duty Vertical Acting Toggle Clamps
with Vertical Mounting Base

GN 910.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!
 

Specification
Toggle clamp: Steel, precision casting, blackened finish
Lever arm: Steel, forged, blackened finish
Bearing pins and rivets: Steel, hardened and ground
All moving parts lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Type B: Clamping arm with slotted hole with 2 flanged washers
Type F: Clamping arm with bushing
Flanged washers included for Type B
Toggle clamp spindle assemblies not included, assemblies pages begin HERE

Information
GN 910.1 heavy duty vertical acting toggle clamps can accommodate an application-specific screw.
The steel sheet metal design of the clamp and lever arms is replaced by precision casting or die-forged components. The remaining steel sheet metal parts have been reinforced, and bearing pins and rivets are hardened and ground.
Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
b4
d1
Thread
d2
d3
h1
h2
Type B
With Slotted Hole
Type F
With Bushing
220
2200
32
(1.26)
36
(1.42)
13
(.51)
6
(.24)
6
(.24)
M6 x 1.0
6.5
(.26)
6.5
(.26)
152
(5.98)
45
(1.77)
440
4400
34
(1.34)
54
(2.13)
20
(.79)
10
(.39)
10.5
(.41)
M10 x 1.5
8.5
(.33)
10.5
(.41)
235
(9.25)
70
(2.76)
--
850
8500
--
75
(2.95)
24
(.94)
--
12
(.47)
M12 x 1.75
10.5
(.41)
12.5
(.49)
301
(11.85)
88
(3.46)
--
1540
15400
--
90
(3.54)
32
(1.26)
--
16
(.63)
M16 x 2.0
12.5
(.49)
16.5
(.65)
344
(13.54)
106
(4.17)

Size Ref.
h3
h4~
l1
Type B
l1
Type F
l2
l3
m1
m2
m3
r1
r2
s
220
16
(.63)
27
(1.06)
91
(3.58)
86
(3.39)
51
(2.01)
46
(1.81)
20
(.79)
8
(.31)
8
(.31)
77
(3.03)
72
(2.83)
6
(.24)
440
24
(.94)
45
(1.77)
129.5
(5.10)
129.5
(5.10)
66
(2.60)
66
(2.60)
30
(1.18)
10
(.39)
12
(.47)
107
(4.21)
107
(4.21)
10
(.39)
850
30
(1.18)
--
--
161
(6.34)
--
72
(2.83)
55
(2.17)
10
(.39)
10
(.39)
--
133
(5.24)
12
(.47)
1540
35
(1.38)
--
--
203
(7.99)
--
92.5
(3.64)
65
(2.56)
17.5
(.69)
12.5
(.49)
--
167
(6.57)
16
(.63)
* This size is fitted with a round handle at the lever arm and available only in Type F.