Metric Size, Steel
Heavy Duty Knee Lever Modules
with Screw-on Mounting Base

GN 910.2



RoHS Compliant

This line drawing is movable on the page...just click and drag!
This line drawing is movable on the page...just click and drag!

Specification
Lever arm: Steel, forged, blackened finish
Parts in sheet metal: C10 steel, hardened, blackened finish
Bearing pins and rivets: Steel, hardened and ground
All moving parts lubricated with special grease
Type C: Mounting hole vertical to handle pivot point
Type G: Mounting hole parallel to handle pivot point
Stepped side washers or holding brackets included
Toggle clamp spindle assemblies not included, assemblies pages begin HERE

Information
GN 910.2 heavy knee lever modules have the same properties and attributes as the "longlife" GN 910 and GN 910.1 vertical toggle clamps. The clamping arms are die-forged, the remaining steel sheet parts have been reinforced, and bearing pins and rivets are hardened and ground.
Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
These heavy duty knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application.
See also GN 910.3 knee lever modules for mounting by welding.
Available accessories:
GN 910.5 - Handles for knee lever modules
GN 910.6 - Arm levers for knee lever modules
GN 910.7 - Clamping arm extenders for knee lever modules
GN 910.8 - Bushings for knee lever modules
GN 910.9 - Base plates for knee lever modules

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
b1
b2
b3
b4
d
h1
h2
h3
h4
Type C
Mounting Holes Vertical to Pivot
Type G
Mounting Holes Parallel to Pivot
220
2200
36
(1.42)
48
(1.89)
13
(.51)
6
(.24)
6.5
(.26)
71
(2.80)
86
(3.39)
30
(1.18)
45.5
(1.79)
440
4400
54
(2.13)
65
(2.56)
20
(.79)
10
(.39)
8.5
(.33)
121
(4.76)
140.5
(9.23)
50
(1.97)
69.5
(2.74)
850
8500
75
(2.95)
75
(2.95)
--
M12 x 1.75
10.5
(.41)
158
(.49)
180
(7.09)
67
(2.64)
88
(3.46)
1540
15400
90
(3.54)
100
(3.94)
--
M16 x 2.0
12.5
(.49)
193
(.65)
222
(8.74)
76.5
(3.01)
106
(4.17)

Size Ref.
h5
l1
l2
l3
m1
m2
m3
m4
r
s1
s2
220
16
(.63)
57.5
(2.26)
24
(.94)
29
(1.14)
20
(.79)
32
(1.26)
8
(.31)
8
(.31)
50
(1.97)
3.5
(.14)
6
(.24)
440
28
(1.10)
85.5
(3.37)
32
(1.26)
42
(1.65)
30
(1.18)
45
(1.77)
12
(.47)
10
(.39)
73
(2.87)
5
(.20)
10
(.39)
850
28
(1.10)
115
(4.53)
38
(1.50)
52
(2.04)
55
(2.17)
55
(2.17)
10
(.39)
10
(.39)
99
(3.90)
6
(.24)
12
(.47)
1540
28
(1.10)
147.5
(5.81)
53
(2.09)
68
(2.68)
75
(2.95)
65
(2.56)
12.5
(.49)
17.5
(.69)
127.5
(5.02)
8
(.31)
16
(.63)