Metric Size, Steel
Base Plates for Knee Lever Modules

GN 910.9


RoHS Compliant


Specification
Base plate: Steel, blackened, weldable

Information
For use with GN 910.2 and GN 910.3 knee lever modules.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
d
l1
l2
m1
m2
s
220
6.5
(.26)
48
(1.89)
36
(1.42)
32
(1.26)
20
(.79)
6
(.24)
440
8.5
(.33)
65
(2.56)
54
(2.13)
45
(1.77)
30
(1.18)
8
(.31)
850
10.5
(.41)
65
(2.56)
75
(2.95)
55
(2.17)
30
(1.18)
10
(.39)
1540
12.5
(.49)
65
(2.56)
90
(3.54)
65
(2.56)
30
(1.18)
10
(.39)