Metric Size, Steel or Stainless Steel
Square U-Bolts

For GN 851, GN 851.1, GN 851.2 and GN 851.3 Latch Type Toggle Clamps
GN 951.1
RoHS Compliant


This line drawing is movable on the page...just click and drag!

Specification
U-bolt: Steel, zinc plated, blue passivated finish, or
Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hexagon nuts:
M4 sizes--DIN 934 / DIN 985
M6 / M8 sizes--DIN 936 / DIN 985 
For steel version--Steel, zinc plated
For stainless steel version--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
All hexagon nuts have Polyamide insert

Information
These U-bolt latches are offered in a variety of length options for use with GN 851, GN 851.1, GN 851.2, and GN 851.3 latch type toggle clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
b
l1
d2
l3
Size
GN 851
Toggle Clamps
GN 851.3
Toggle Clamps
GN 851.1/GN 851.2
Toggle Clamps
Steel
Stainless Steel
r for w2=0
w2
r for w2=0
w2
r for w2=0
w2
M4 x 0.75
21
(.83)
56*
(2.20)
3.4
(.14)
27.5
(1.08)
160
(6.30)
35
(1.38)
11
(.43)
35
(1.38)
11
(.43)
--
--
M4 x 0.75
21
(.83)
70**
(2.76)
3.4
(.14)
28.5
(1.12)
160
(6.30)
48
(1.89)
12
(.47)
48
(1.89)
12
(.47)
50
(1.97)
12
(.47)
M4 x 0.75
21
(.83)
103
(4.06)
3.4
(.14)
30
(1.18)
160
(6.30)
80
(3.15)
14
(.55)
80
(3.15)
14
(.55)
82
(3.23)
14
(.55)
M4 x 0.75
21
(.83)
153
(6.02)
3.4
(.14)
35
(1.38)
160
(6.30)
125
(4.92)
19
(.75)
125
(4.92)
19
(.75)
127
(5.00)
19
(.75)
M4 x 0.75
21
(.83)
203
(7.99)
3.4
(.14)
35
(1.38)
160
(6.30)
175
(6.89)
19
(.75)
175
(6.89)
19
(.75)
177
(6.97)
19
(.75)
M6 x 1.0
32
(1.26)
78*
(3.07)
5.2
(.21)
33
(1.30)
320
(12.60)
57
(2.24)
10
(.39)
54
(2.12)
13
(.51)
--
--
M6 x 1.0
32
(1.26)
110**
(4.33)
5.2
(.21)
44
(1.73)
320
(12.60)
75
(2.95)
24
(.94)
75
(2.95)
24
(.94)
78
(3.07)
21
(.83)
M6 x 1.0
32
(1.26)
130
(5.12)
5.2
(.21)
45
(1.77)
320
(12.60)
94
(3.70)
25
(.98)
94
(3.70)
25
(.98)
94
(3.70)
25
(.98)
M6 x 1.0
32
(1.26)
155
(6.07)
5.2
(.21)
45
(1.77)
320
(12.60)
119
(4.69)
25
(.98)
119
(4.69)
25
(.98)
119
(4.69)
25
(.98)
M6 x 1.0
32
(1.26)
205
(8.07)
5.2
(.21)
45
(1.77)
320
(12.60)
169
(6.65)
25
(.98)
169
(6.65)
25
(.98)
169
(6.65)
25
(.98)
M8 x 1.25
38
(1.50)
111*
(4.37)
7.2
(.29)
52
(2.05)
700
(27.56)
74
(2.91)
22
(.87)
70
(2.76)
26
(1.02)
--
--
M8 x 1.25
38
(1.50)
127
(5.00)
7.2
(.29)
60
(2.36)
700
(27.56)
78
(3.07)
34
(1.34)
78
(3.07)
34
(1.34)
--
--
M8 x 1.25
38
(1.50)
143**
(5.63)
7.2
(.29)
56
(2.20)
700
(27.56)
98
(3.86)
30
(1.18)
98
(3.86)
30
(1.18)
98
(3.86)
30
(1.18)
M8 x 1.25
38
(1.50)
157
(6.18)
7.2
(.29)
60
(2.36)
700
(27.56)
108
(4.25)
34
(1.34)
108
(4.25)
34
(1.34)
108
(4.25)
34
(1.34)
M8 x 1.25
38
(1.50)
207
(8.15)
7.2
(.29)
60
(2.36)
700
(27.56)
158
(6.22)
34
(1.34)
158
(6.22)
34
(1.34)
158
(6.22)
34
(1.34)
* These U-bolt latch lengths are included as standard in orders for GN 851 / GN 851.3.
** These U-bolt latch lengths are included as standard in orders for GN 851.1 / GN 851.2.