Metric Size, Steel or Stainless Steel
Square U-Bolts

For GN 852 / GN 852.1 Latch Type Toggle Clamps
GN 951.2
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
U-bolt: Steel, zinc plated, blue passivated finish, or
Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hexagon nuts: DIN 936 / DIN 985 
For steel version--Steel, zinc plated, class 8
For stainless steel version--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
All hexagon nuts have Polyamide insert

Information
These square U-bolts are offered in a variety of length options for use with GN 852.2 latch type toggle clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
b
l1
d2
l3
GN 852 GN 852.1
Steel
Stainless Steel
Size
r for w2=0
w2
Size
r for w2=0
w2
M10 x 1.5
46
(1.81)
129*
(5.08)
9
(.35)
45
(1.77)
1400
96
(3.78)
15
(.59)
1400
96
(3.78)
96
(3.78)
M10 x 1.5
46
(1.81)
149**
(5.87)
9
(.35)
52
(2.05)
1400
106
(4.17)
22
(.87)
1400
106
(4.17)
22
(.87)
M10 x 1.5
46
(1.81)
179
(7.05)
9
(.35)
45
(1.77)
1400
146
(5.75)
15
(.59)
1400
146
(5.75)
15
(.59)
M10 x 1.5
46
(1.81)
209
(8.23)
9
(.35)
45
(1.77)
1400
176
(3.78)
15
(.59)
1400
176
(3.78)
15
(.59)
M10 x 1.5
46
(1.81)
259
(10.20)
9
(.35)
45
(1.77)
1400
226
(6.93)
15
(.59)
1400
226
(6.93)
15
(.59)
M12 x 1.75
55
(2.17)
151*
(4.94)
10.8
(.38)
70
(2.76)
2800
107
(4.21)
15
(.59)
--
--
--
M12 x 1.75
55
(2.17)
211
(8.31)
10.8
(.38)
70
(2.76)
2800
156
(6.14)
36
(1.42)
--
--
--
M12 x 1.75
55
(2.17)
361
(14.21)
10.8
(.38)
70
(2.76)
2800
306
(12.05)
36
(1.42)
--
--
--
M12 x 1.75
55
(2.17)
421
(16.57)
10.8
(.38)
70
(2.76)
2800
366
(14.41)
36
(1.42)
--
--
--
* These U-bolt latch lengths are included as standard in orders for GN 852.