|
|
Push Pull Toggle Clamps, Latch Type Toggle Clamps, Toggle Latches, Pneumatic Fastening Clamps
Toggle clamps are used for temporary clamping that can be employed and released easily via the motion of a handle, lever, or pneumatic switch. Different applications for toggle clamps require different configurations, including vertical, push-pull, cam, latch, and hook designs. They also require different sizes and clamping pressure. We offer this large variety of designs in our toggle clamps line, in both steel and stainless steel, as well as accessories and related products like spindles, toggle pliers, toggle screws, knee lever modules, plastic handles, clamping arms and extenders, bushings, base plates and proximity switches.
Also in this section are our heavy duty pneumatic power clamps from Misati. This unique line of products is designed to produce greater clamping force from a smaller design, saving both space and money. Along with the four styles of power clamps, we offer a full array of accessories for mounting and controlling the clamps.
Special modifications available:
- mounting holes
- kitting, packaging and labeling
- assembly |
Toggle clamps are also referred to as:
toggle latches, latches, push-pull clamps, power clamps, and pneumatic clamps |
|
Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about toggle clamps on the J.W. Winco blog
Learn about our Misati power clamps line |