Inch Size,
  Adjustable Spindle Assemblies

   


JW 708

 

   

Flat Cushion
Flat Cushion-Tip Bonded Neoprene
Spindle Assembly
Part Number Description*
JW-FC-10138
10-24 x 1-3/8
JW-FC-14134
1/4-20 x 1-3/4
JW-FC-14218
1/4-20 x 2-1/8
JW-FC-56212
5/16-18 x 2-1/2
JW-FC-56300
5/16-18 x 3
JW-FC-38312
3/8-16 x 3-1/2
JW-FC-38412
3/8-16 x 4-1/2
JW-FC-12334
1/2-13 x 3-3/4
Cone Cushion
Cone Cushion-Tip Bonded Neoprene Spindle Assembly
Part Number Description*
JW-CC-10138
10-24 x 1-3/8
JW-CC-14134
1/4-20 x 1-3/4
JW-CC-14218
1/4-20 x 2-1/8
JW-CC-56212
5 16/18 x 2-1/2
JW-CC-38312
3/8-16 x 3-1/2
*Threaded diameter x overall length

Standard Adjustable Spindle Assembly
Standard Adjustable Spindle Assembly
Part Number Description*
JW-SA-08034
8-32 x 3/4 (nylon)
JW-SA-10118
10-24 x 1-1/8
JW-SA-14112
1/4-20 x 1-1/2
JW-SA-14134
1/4-20 x 1-3/4
JW-SA-56200
5/16-18 x 2
JW-SA-56212
5/16-18 x 2-1/2
JW-SA-38300
3/8-16 x 3
JW-SA-38400
3/8-16 x 4
JW-SA-12300
1/2-13 x 3
JW-SA-12412
1/2-13 x 4-1/2
JW-SA-58500
5/8-11 x 5
Swivel Foot Spindle Assembly
Swivel Foot Spindle Assembly
Part Number Description*
JW-SF-14214
1/4-20 x 2-1/4
JW-SF-56234
5/16-18 x 2-3/4
JW-SF-38300
3/8-16 x 3
JW-SF-12400
1/2-13 x 4

Inch Size,
Other Spindle Assemblies
Neoprene Caps Standard  Adjustable Spindle Accessories
Neoprene Caps Standard Adjustable Spindle Assemblies
Part Number Description
JW-NC-140
For 1/4 spindle
JW-NC-516
For 5/16 spindle
JW-NC-380
For 3/8 spindle
JW-NC-120
For 1/2 spindle

Bolt Retainers for Solid Bar Clamps
Bolt Retainers for Solid Bar Clamps
Part Number Description
JW-BR-140
For 1/4 spindle
JW-BR-516
For 5/16 spindle
JW-BR-380
For 3/8 spindle
JW-BR-120
For 1/2 spindle
JW-BR-580
For 5/8 spindle

Flanged Washers for U-Bar Clamps Only
Flanged Washers for U-Bar Clamps Only
Part Number Description
JW-FW-080
For 8 spindle
JW-FW-100
For 10 spindle
JW-FW-140
For 1/4 spindle
JW-FW-516
For 5/16 spindle
JW-FW-380
For 3/8 spindle
JW-FW-120
For 1/2 spindle
JW-FW-580
For 5/8 spindle