Metric Size, Technopolymer Plastic
Mounting Angle Brackets

EN 561

Elesa Model SQT

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Bracket: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte gray (RAL 7046)
Cover cap: Technopolymer plastic (Polyester PBT), matte gray (RAL 7046)

Type A - 2 x b2 slotted holes, without guide steps
Type B - 2 x d1 bores, with guide steps
Type C - 1 x b2 slotted hole, without guide steps, 1 x d1 bore, with guide steps

Type 1 - without cover cap
Type 2 - with cover cap

Information
In order to maximize the mounting range of the slotted hole version of EN 561 angle brackets when installing them on T-slot profiles, it is recommended that screws with a thin head be used, e.g. DIN 6912 low head socket cap screws or ISOO 7380 socket button head cap screws.
EN 561 mounting angle brackets are components designed for universal use.
Temperature resistant to 212° F (100° C).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type A - 2 Slotted Holes

Dimensions in:

millimeters
(inches)

Part Number
b1
s1
s2
s3
b2
b3
l1
l2
Load M in Nm
max.
Torque in Nm
min.
Without Cover Cap With Cover Cap
19
(.75)
40
(1.57)
40
(1.57)
7
(.28)
8.5
(.33)
15
(.59)
14.5
(.57)
13
(.51)
25
5
25
(.98)
40
(1.57)
40
(1.57)
7
(.28)
8.5
(.33)
20
(.79)
14.5
(.57)
13
(.51)
30
5
43
(1.69)
43
(1.69)
43
(1.69)
8
(.31)
8.5
(.33)
36
(1.42)
17
(.67)
13
(.51)
35
5
 
Type B - 2 Bores

Dimensions in:

millimeters
(inches)

Part Number
b1
n
s1
s2
s3
b3
d
h
min.
l3
Load M in Nm max.
Torque in Nm min.
Without Cover Cap With Cover Cap
19
(.75)
8
(.31))
40
(1.57)
40
(1.57)
7
(.28)
15
(.59)
8.5
(.33)
4
(.16)
22.5
(.89)
25
5
25
(.98)
8
(.31)
40
(1.57)
40
(1.57)
7
(.28)
20
(.79)
8.5
(.33)
4
(.16)
22.5
(.89)
30
5
 
Type C - 1 Slotted Hole and 1 Bore

Dimensions in:

millimeters
(inches)

Part Number
b1
n
s1
s2
s3
b2
b3
d
h
min.
l1
l2
l3
Load M in Nm max.
Torque in Nm min.
Without Cover Cap With Cover Cap
19
(.75)
8
(.31))
40
(1.57)
40
(1.57)
7
(.28)
8.5
(.33)
15
(.59)
8.5
(.33)
4
(.16)
14.5
(.57)
13
(.51)
22.5
(.89)
25
5
25
(.98)
8
(.31)
40
(1.57)
40
(1.57)
7
(.28)
8.5
(.33)
20
(.79)
8.5
(.33)
4
(.16)
14.5
(.57)
13
(.51)
22.5
(.89)
30
5