Metric Size, Plastic
Panel Support Clamps

EN 649

Elesa Model PC

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamping jaw: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte gray
Rubber pad: Black elastomer (TPE), 70 Shore A
Spacers: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte gray
Clamping screw and nut: M5, Steel, zinc-plated, blue passivated finish

 

Information
EN 649 panel support clamps comply with Mechanical Engineering Directive 2006 / 42 / EG (captivity of the fixing element when open).
The two clamping jaws remain connected when open by means of a pin sliding into a groove. The clamping screw (M5) is also captive.
The rubber pad is sheathed, i.e. firmly connected to the clamping jaw. Its structured surface prevents it from sticking to the plate element.
By utilizing spacers, panels with thicknesses ranging from 3 to 8 mm can be clamped. The 4 spacers are included with the clamp.
Temperature resistant to 70° C (160°F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
b
s
Clamping Range
Spacers Used
35
(1.38)
3.1 = s < 4.1 -
4.1 = s < 5.1 5 mm
5.1 = s < 6.1 6 mm
6.1 = s < 7.1 7 mm
7.1 = s < 8.0 8 mm