Metric Size, Aluminum
Linear Actuator Two-Way Connector Clamps

For Single Linear Actuator System
GN 132.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp: Aluminum, powder coated, black textured finish
Clamping bores machined
Optional slide bushing insert: Polyamide
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

 

Information
GN 131.1 linear actuator connector clamps are normally supplied only in connection with a mounted actuator and for function control.
By means of the clamping screw on the sliding bore, the movement can either be set or the slide bushing can be clamped (after setting of final adjustment).
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
Inch size bores available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Without Slide Bushing Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
without
Slide Bushing
d2
Bore (B)
without
Slide Bushing
d3
Clamping Screw Thread
d4
Mounting Screw Size on the Follower Gear
k
Clamping Length
l
Length
m
Optional
GN 911 Adjustable Clamping Lever Kit
B30
B30
M8 x 1.25
M4 x .7
40
(1.57)
97
(3.82)
33
(1.30)
B40
B40
M10 x 1.5
M5 x .8
56
(2.20)
125
(4.92)
45
(1.77)
B50
B50
M10 x 1.5
M6 x 1.0
65
(2.56)
143
(5.63)
53
(2.09)
B60
B60
M10 x 1.5
M8 x 1.25
80
(3.15)
169
(6.65)
65
(2.56)
 
With Slide Bushing Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (G)
without
Slide Bushing
d2
Bore (B)
without
Slide Bushing
d3
Clamping Screw Thread
d4
Mounting Screw Size on the Follower Gear
k
Clamping Length
l
Length
m
Optional
GN 911 Adjustable Clamping Lever Kit
G30
B30
M8 x 1.25
M4 x .7
40
(1.57)
97
(3.82)
33
(1.30)
G40
B40
M10 x 1.5
M5 x .8
56
(2.20)
125
(4.92)
45
(1.77)
G50
B50
M10 x 1.5
M6 x 1.0
65
(2.56)
143
(5.63)
53
(2.09)
G60
B60
M10 x 1.5
M8 x 1.25
80
(3.15)
169
(6.65)
65
(2.56)