Inch and Metric Size, Aluminum
Two-Way Connector Clamps

GN 132
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

  Information
The clamping bores of GN 132 two-way connector clamps are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
Bore (B)
d2
Bore (B)
d3
Clamping Screw Thread
k
Clamping Length
l1
l2
m

Optional
GN 911 Adjustable Clamping Lever Kit

Black Version
Tumbled Version
1.000
1.000
M8 x 1.25
1.57
(40)
3.82
(97)
1.57
(40)
1.30
(33)
1.250
1.250
M10 x 1.5
2.20
(56)
4.92
(125)
2.20
(56)
1.77
(45)
1.500
1.500
M10 x 1.5
2.20
(56)
4.92
(125)
2.20
(56)
1.77
(45)
1.750
1.750
M10 x 1.5
2.56
(65)
5.63
(143)
2.56
(65)
2.09
(53)
2.000
2.000
M10 x 1.5
2.56
(65)
5.63
(143)
2.56
(65)
2.09
(53)
2.500
2.500
M10 x 1.5
3.15
(80)
6.65
(169)
3.15
(80)
2.56
(65)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
d2
Bore (B)
d3
Clamping Screw Thread
k
Clamping Length
l1
l2
m

Optional
GN 911 Adjustable Clamping Lever Kit

Black Version
Tumbled Version
B20
B20
M8 x 1.25
40
(1.57)
97
(3.82)
40
(1.57)
33
(1.30)
B25
B25
M8 x 1.25
40
(1.57)
97
(3.82)
40
(1.57)
33
(1.30)
B30
B30
M8 x 1.25
40
(1.57)
97
(3.82)
40
(1.57)
33
(1.30)
B30
B30
M10 x 1.5
56
(2.20)
125
(4.92)
56
(2.20)
45
(1.77)
B32
B32
M10 x 1.5
56
(2.20)
125
(4.92)
56
(2.20)
45
(1.77)
B35
B35
M10 x 1.5
56
(2.20)
125
(4.92)
56
(2.20)
45
(1.77)
B40
B40
M10 x 1.5
56
(2.20)
125
(4.92)
56
(2.20)
45
(1.77)
B40
B40
M10 x 1.5
65
(2.56)
143
(5.63)
65
(2.56)
53
(2.09)
B42
B42
M10 x 1.5
65
(2.56)
143
(5.63)
65
(2.56)
53
(2.09)
B45
B45
M10 x 1.5
65
(2.56)
143
(5.63)
65
(2.56)
53
(2.09)
B48
B48
M10 x 1.5
65
(2.56)
143
(5.63)
65
(2.56)
53
(2.09)
B50
B50
M10 x 1.5
65
(2.56)
143
(5.63)
65
(2.56)
53
(2.09)
B50
B50
M10 x 1.5
80
(3.15)
169
(6.65)
80
(3.15)
65
(2.56)
B55
B55
M10 x 1.5
80
(3.15)
169
(6.65)
80
(3.15)
65
(2.56)
B60
B60
M10 x 1.5
80
(3.15)
169
(6.65)
80
(3.15)
65
(2.56)