Metric Size, Aluminum, Split Assembly
Linear Actuator Connectors
With Matching Bore Dimensions
GN 134.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector: Aluminum, powder coated, black textured finish
Clamping square not machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Center bushings and follower gear: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

  Information
GN 134.1 linear actuator connectors are normally supplied only in connection with a mounted actuator and for function control.
The mounting bores for the follower gear are always located in the lid of the d1 bore and/or the s1 square. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.
The square s2 of the linear actuator connector is supplied not machined in the standard design.
By means of the clamping screw and self-locking hexagonal nut (polyamide ring) the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
Inch size bores available upon request.

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Two Square Bores Type

Dimensions in:

millimeters
(inches)

Part Number
s1
Square
(V)
s2
Square
(V)
d2
Clamp-
ing Screw Thread
d3
Mounting Screw Size on the Follower Gear
d4
Clamp-
ing Thread
k1
Clamp-
ing Length
k2
Clamp-
ing Length
l1
l2
l3
m
Optional
GN 911 Adjustable Clamping Lever Kit
V30
V30
M8 x 1.25
M4 x .7
M8 x 1.25
50
(1.97)
50
(1.97)
79.5
(3.13)
68
(2.68)
68
(2.68)
33.5
(1.32)
V40
V40
M10 x 1.5
M5 x .8
M10 x 1.5
76
(2.99)
76
(2.99)
125
(4.92)
98
(3.86)
98
(3.86)
55
(2.17)
V50
V50
M10 x 1.5
M6 x 1.0
M10 x 1.5
76
(2.99)
76
(2.99)
125
(4.92)
98
(3.86)
98
(3.86)
55
(2.17)
 
One Square Bore and One Round Bore Type

Dimensions in:

millimeters
(inches)

Part Number
s2
Square
(V)
d1
Bore
(B)
d2
Clamp-
ing Screw Thread
d3
Mounting Screw Size on the Follower Gear
d4
Clamp-
ing Thread
k1
Clamp-
ing Length
k2
Clamp-
ing Length
l1
l2
l3
m
Optional
GN 911 Adjustable Clamping Lever Kit
V30
B30
M8 x 1.25
M4 x .7
M8 x 1.25
50
(1.97)
50
(1.97)
79.5
(3.13)
68
(2.68)
68
(2.68)
33.5
(1.32)
V40
B40
M10 x 1.5
M5 x .8
M10 x 1.5
76
(2.99)
76
(2.99)
125
(4.92)
98
(3.86)
98
(3.86)
55
(2.17)
V50
B50
M10 x 1.5
M6 x 1.0
M10 x 1.5
76
(2.99)
76
(2.99)
125
(4.92)
98
(3.86)
98
(3.86)
55
(2.17)