Metric Size, Stainless Steel
Flanged Connector Clamps
With Four Mounting Holes

GN 146.5
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304) 
Clamping bores machined
Carriage bolts: DIN 603, A2 stainless steel
Cap nuts: DIN 917, A2 stainless steel
Seals (for Type B)--
Washers: Plastic (Polyacetal POM)
Edge ring: Silicon, 40 ... 60 Shore A
Type A - with sealing
Type B - without sealing

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 603 carriage bolts with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

  Information
The clamping bores of GN 146.5 flanged connector clamps are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The shape of the clamping screws / nuts prevents the formation of moisture build-up. The designs with sealing (Type B) also seals bore holes and threads.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
d2
k
Clamping Length
d3
Clamping Screw Thread
d4
l
m
t
x1
x2
y1
y2

Optional
GN 911 Adjustable Clamping Lever Kit

Type A
Type B
B30
6.5
(26)
40
(1.57)
M8 x 1.25
37
(1.46)
65
(2.56)
30
(1.18)
7
(.28)
52
(2.05)
35
(1.38)
71
(2.80)
53
(2.09)