Metric Size, Aluminum, Split Assembly
Linear Actuator Connectors

GN 147.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector: Aluminum, powder coated, black textured finish
Clamping square not machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

  Information
GN 146.1 linear actuator connectors are normally supplied only in connection with a mounted actuator and for function control.
By means of the clamping screw and self-locking hexagonal nut (polyamide ring) the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
Inch size bores available upon request.

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
s
Sqre (V)
d1
d2
Clamping Screw Thread
d3
Mounting Screw Size on the Follower Gear
k
Clamp- ing Length
l1
l2
m
t
x1
x2
y1
y2
Optional
GN 911 Adjustable Clamping Lever Kit
V30
6.5
(.26)
M8 x 1.25
M4 x .7
50
(1.97)
53
(2.09)
68
(2.68)
30
(1.18)
7
(.28)
50
(1.97)
35
(1.38)
75
(2.95)
60
(2.36)
V40
8.5
(.33)
M10 x 1.5
M5 x .8
76
(2.99)
81.5
(3.21)
98
(3.86)
46.5
(1.83)
14
(.55)
76
(2.99)
50
(1.97)
115
(4.53)
90
(3.54)
V50
11
(.43)
M10 x 1.5
M6 x 1.0
76
(2.99)
81.5
(3.21)
98
(3.86)
46.5
(1.83)
14
(.55)
76
(2.99)
50
(1.97)
115
(4.53)
90
(3.54)