Metric Size, Aluminum
Base Plate Linear Actuator Connectors

GN 163.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp: Aluminum, powder coated, black textured finish
Guide bore machined
Optional slide bushing insert: Polyamide
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

  Information
GN 163.1 linear actuator connectors are normally supplied only in connection with a mounted actuator and for function control.
By means of the clamping screw on the sliding bore, the movement can either be set or the slide bushing can be clamped (after setting of final adjustment).
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
Inch size bores available upon request.

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Without Slide Bushing Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B) without Slide Bushing Insert
d2
d3
Clamping Screw Thread
d4
Mounting Screw Size on the Follower Gear
k
Clamping Length
x
x2
y1
y2
B30
6.5
(.26)
M8 x 1.25
M4 x .7
50
(1.97)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B40
8.5
(.33)
M10 x 1.5
M5 x .8
70
(2.76)
90
(3.54)
64
(2.52)
90
(3.54)
64
(2.52)
B50
11
(.43)
M10 x 1.5
M6 x 1.0
85
(3.35)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B60
11
(.43)
M10 x 1.5
M8 x 1.25
100
(3.94)
125
(4.92)
89
(3.50)
125
(4.92)
89
(3.50)
 
With Slide Bushing Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (G) with Slide Bushing Insert
d2
d3
Clamping Screw Thread
d4
Mounting Screw Size on the Follower Gear
k
Clamping Length
x
x2
y1
y2
G30
6.5
(.26)
M8 x 1.25
M4 x .7
50
(1.97)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
G40
8.5
(.33)
M10 x 1.5
M5 x .8
70
(2.76)
90
(3.54)
64
(2.52)
90
(3.54)
64
(2.52)
G50
11
(.43)
M10 x 1.5
M6 x 1.0
85
(3.35)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
G60
11
(.43)
M10 x 1.5
M8 x 1.25
100
(3.94)
125
(4.92)
89
(3.50)
125
(4.92)
89
(3.50)