Inch and Metric Size, Aluminum
T-Angle Connector Clamps

GN 191

 

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Information
The clamping bores of GN 191 T-angle connector clamps are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

Application Example

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Inch Table 

Dimensions in:

inches
(millimeters)

Part Number
d1
Bore (B)
d2
Bore (B)
d3
Clamping Screw Thread
k
Clamping Length
l1
l2
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
.500
.500
M6 x 1.0
.98
(25)
2.40
(61)
1.36
(34.5)
1.54
(39)
.625
.625
M6 x 1.0
.98
(25)
2.40
(61)
1.36
(34.5)
1.54
(39)
.750
.750
M6 x 1.0
.98
(25)
2.40
(61)
1.36
(34.5)
1.54
(39)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
d2
Bore (B)
d3
Clamping Screw Thread
k
Clamping Length
l1
l2
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
B10
B10
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)
B12
B12
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)
B14
B14
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)
B15
B15
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)
B16
B16
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)
B18
B18
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
39
(1.54)