Inch and Metric Size, Aluminum
T-Angle Connector Clamps

GN 192
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores not machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Information
The clamping bores of GN 192 T-angle connector clamps are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
Bore
(B)
d2
Bore
(B)
k1
Clamping Length
d3
Clamping Screw Thread
k2
Clamping Length
l1
l2
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
1.000
1.000
1.57
(40)
M8 x 1.25
1.7
(42.5)
3.62
(92)
2.05
(52)
2.36
(60)
1.250
1.250
2.20
(56)
M8 x 1.25
1.7
(42.5)
3.62
(92)
2.05
(52)
2.36
(60)
1.500
1.500
2.20
(56)
M10 x 1.5
2.44
(62)
5.08
(129)
2.72
(69)
3.46
(88)
1.750
1.750
2.56
(65)
M10 x 1.5
2.95
(75)
5.38
(148)
3.05
(77.5)
4.06
(103)
2.000
2.000
2.56
(65)
M10 x 1.5
2.95
(75)
5.38
(148)
3.05
(77.5)
4.06
(103)
2.500
2.500
3.15
(80)
M10 x 1.5
3.15
(80)
6.97
(1.77)
3.6
(92)
4.92
(125)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
d2
Bore
(B)
k1
Clamping Length
d3
Clamping Screw Thread
k2
Clamping Length
l1
l2
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
B20
B20
40
(1.57)
M8 x 1.25
42,5
(1.7)
92
(3.62)
52
(2.05)
60
(2.36)
B25
B25
40
(1.57)
M8 x 1.25
42,5
(1.7)
92
(3.62)
52
(2.05)
60
(2.36)
B30
B30
40
(1.57)
M8 x 1.25
42,5
(1.7)
92
(3.62)
52
(2.05)
60
(2.36)
B30
B30
56
(2.20)
M10 x 1.5
62
(2.44)
129
(5.08)
69
(2.72)
88
(3.46)
B32
B32
56
(2.20)
M10 x 1.5
62
(2.44)
129
(5.08)
69
(2.72)
88
(3.46)
B35
B35
56
(2.20)
M10 x 1.5
62
(2.44)
129
(5.08)
69
(2.72)
88
(3.46)
B40
B40
56
(2.20)
M10 x 1.5
62
(2.44)
129
(5.08)
69
(2.72)
88
(3.46)
B40
B40
65
(2.56)
M10 x 1.5
75
(2.95)
148
(5.38)
77.5
(3.05)
103
(4.06)
B42
B42
65
(2.56)
M10 x 1.5
75
(2.95)
148
(5.38)
77.5
(3.05)
103
(4.06)
B45
B45
65
(2.56)
M10 x 1.5
75
(2.95)
148
(5.38)
77.5
(3.05)
103
(4.06)
B48
B48
65
(2.56)
M10 x 1.5
75
(2.95)
148
(5.38)
77.5
(3.05)
103
(4.06)
B50
B50
65
(2.56)
M10 x 1.5
75
(2.95)
148
(5.38)
77.5
(3.05)
103
(4.06)
B50
B50
80
(3.15)
M10 x 1.5
80
(3.15)
177
(6.97)
92
(3.62)
125
(4.92)
B55
B55
80
(3.15)
M10 x 1.5
80
(3.15)
177
(6.97)
92
(3.62)
125
(4.92)
B60
B60
80
(3.15)
M10 x 1.5
80
(3.15)
177
(6.97)
92
(3.62)
125
(4.92)