Metric Size, Aluminum, Split Assembly
T-Angle Connector Clamps

GN 193
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores not machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

 

Information
The clamping bores of GN 193 T-angle connector clamps are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Round Bore Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
d2
Bore
(B)
k
Clamping Length
d3
Clamping Screw Thread
l1
l2
l3
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
B20
B20
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
B25
B25
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
B30
B30
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
B30
B30
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
B32
B32
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
B35
B35
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
B40
B40
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
B40
B40
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
B42
B42
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
B45
B45
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
B48
B48
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
B50
B50
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
Square Bore Type

Dimensions in:

millimeters
(inches)

Part Number
s1
Square
(V)
s2
Square
(V)
k
Clamping Length
d3
Clamping Screw Thread
l1
l2
l3
m
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
V20
V20
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
V25
V25
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
V30
V30
50
(1.97)
M8 x 1.25
120
(4.72)
68
(2.68)
46
(1.81)
85
(3.35)
V30
V30
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
V35
V35
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
V40
V40
60
(2.36)
M8 x 1.25
141
(5.55)
79
(3.11)
59
(2.32)
101.5
(4.00)
V40
V40
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
V45
V45
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)
V50
V50
76
(2.99)
M10 x 1,5
176
(6.93)
98
(3.86)
70
(2.76)
126
(4.96)