Metric Size, Aluminum
Sensor Holders

GN 271.4
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Sensor holder: Aluminum, black powder coated, textured finish

Information
GN 271.4 sensor holders are used to mount sensors; for alternate version, see GN 272.4.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Holder
Width
d2
Counterbore
d3
l
Height
m1
m2
t1
tol.
-0.5 mm
t2
x1
x2
y
B12
25
(.98)
20
(.79)
5.5
(.22)
36.5
(2.62)
24
(.94)
25
(.98)
11.5
(.44)
7
(.28)
50
(1.97)
38
(1.50)
35
(1.38)
B18
25
(.98)
28
(1.10)
5.5
(.22)
36.5
(2.62)
24
(.94)
25
(.98)
11.5
(.44)
7
(.28)
50
(1.97)
38
(1.50)
35
(1.38)