Metric Size, Aluminum
Swivel Clamp Connector Bases

GN 271
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp connector base:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish

Information
GN 271 swivel clamp connector bases can be assembled with swivel clamp connectors GN 273, GN 275 or GN 277 to create swivel clamp connector joints.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
b
Swivel
Width
d1
d2
d3
Thread
l
Length
m1
m2
t1
t2
s
x1
x2
y
Black Version
Tumbled Version
25
(.98)
6.5
(.26)
5.5
(.22)
M6x1.0
36.5
(2.62)
24
(.94)
25
(.98)
12.5
(.49)
7
(.28)
10
(.39)
50
(1.97)
38
(1.50)
35
(1.38)