Metric Size, Aluminum
Sensor Holders

GN 272.4
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Sensor holder: Aluminum, black powder coated, textured finish

Information
GN 272.4 sensor holders are used to mount sensors; for alternate version, see GN 271.4.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
holder
width
d2
counterbore
d3
l
height
m1
m2
t1
tol.
-0.5 mm
t2
x1
x2
y1
y2
B18
40
(1.57)
28
(1.10)
6.5
(.26)
52.5
(2.07)
32.5
(1.28)
30
(1.18)
17
(.67)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B30
40
(1.57)
42
(1.65)
6.5
(.26)
52.5
(2.07)
32.5
(1.28)
30
(1.18)
10
(.39)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)