Metric Size, Aluminum
Swivel Clamp Connector Bases

GN 272
wo
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp connector base:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish

Information
GN 272 swivel clamp connector bases can be assembled with swivel clamp connectors GN 274, GN 276 or GN 278 to create swivel clamp connector joints.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 Type OZ without Centering Step

Dimensions in:

millimeters
(inches)

Part Number
b
Swivel
Width
d1
d2
d3
Thread
l
Length
m1
m2
t1
t2
s
x1
x2
y1
y2
Black Version
Tumbled Version
40
(1.57)
8.5
(.33)
6.5
(.26)
M8x1.25
52.5
(2.07)
32.5
(1.28)
30
(1.18)
20
(.79)
7
(.28)
13
(.51)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
65
(2.56)
10.2
(.40)
11
(.43)
M10x1.5
84.5
(3.32)
52
(2.05)
52.5
(2.07)
32.5
(1.28)
14
(.55)
17
(.67)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
 Type MZ with Centering Step

Dimensions in:

millimeters
(inches)

Part Number
b
Swivel
Width
d1
d2
d3
Thread
l
Length
m1
m2
t1
t2
s
x1
x2
y1
y2
Black Version
Tumbled Version
40
(1.57)
8.5
(.33)
6.5
(.26)
M8x1.25
52.5
(2.07)
32.5
(1.28)
30
(1.18)
20
(.79)
7
(.28)
13
(.51)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
65
(2.56)
10.2
(.40)
11
(.43)
M10x1.5
84.5
(3.32)
52
(2.05)
52.5
(2.07)
32.5
(1.28)
14
(.55)
17
(.67)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
 Type AV with Male Serration

Dimensions in:

millimeters
(inches)

Part Number
b
Swivel
Width
d1
d2
d3
Thread
l
Length
m1
m2
t1
t2
s
x1
x2
y1
y2
Black Version
Tumbled Version
40
(1.57)
8.5
(.33)
6.5
(.26)
M8x1.25
52.5
(2.07)
32.5
(1.28)
30
(1.18)
20
(.79)
7
(.28)
13
(.51)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
65
(2.56)
10.2
(.40)
11
(.43)
M10x1.5
84.5
(3.32)
52
(2.05)
52.5
(2.07)
32.5
(1.28)
14
(.55)
17
(.67)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
 Type IV with Female Serration

Dimensions in:

millimeters
(inches)

Part Number
b
Swivel
Width
d1
d2
d3
Thread
l
Length
m1
m2
t1
t2
s
x1
x2
y1
y2
Black Version
Tumbled Version
40
(1.57)
8.5
(.33)
6.5
(.26)
M8x1.25
52.5
(2.07)
32.5
(1.28)
30
(1.18)
20
(.79)
7
(.28)
13
(.51)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
65
(2.56)
10.2
(.40)
11
(.43)
M10x1.5
84.5
(3.32)
52
(2.05)
52.5
(2.07)
32.5
(1.28)
14
(.55)
17
(.67)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)