Metric Size, Aluminum
Swivel Clamp Connectors
Round Bore Type

GN 275
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp connector:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

 

Information
The clamping bore of GN 275 swivel clamp connectors are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
GN 275 swivel clamp connectors can be assembled with swivel clamp connectors GN 271, GN 273 or GN 277 to create swivel clamp connector joints.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Swivel
Length
d2
d3
Clamping Thread
d4
Nut Thread
k
l1
Length
l2
m
s
t
GN 911 Adjustable Clamping Lever Kit
Black Version
Tumbled Version
B12
25
(.98)
6.5
(.26)
M6 x 1.0
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
48.5
(1.91)
10
(.39)
12.5
(.49)
B14
25
(.98)
6.5
(.26)
M6 x 1.0
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
48.5
(1.91)
10
(.39)
12.5
(.49)
B16
25
(.98)
6.5
(.26)
M6 x 1.0
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
48.5
(1.91)
10
(.39)
12.5
(.49)
B18
25
(.98)
6.5
(.26)
M6 x 1.0
M6 x 1.0
25
(.98)
61
(2.40)
34.5
(1.36)
48.5
(1.91)
10
(.39)
12.5
(.49)