Metric Size, Aluminum
Swivel Clamp Connectors
Round Bore Type

GN 278
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp connector:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

 

Information
The clamping bore of GN 278 swivel clamp connectors are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
GN 278 swivel clamp connectors can be assembled with swivel clamp connectors GN 272, GN 274 or GN 276 to create swivel clamp connector joints.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 Type OZ without Centering Step

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Swivel
Width
d2
d3
Clamping Thread
d4
Nut Thread
k
l1
l2
m
s
t
GN 911 Adjust- able Clamping Lever Kit
Black Version
Tumbled Version
B20
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B25
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B30
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B40
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B42
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B45
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B48
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B50
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
 Type MZ with Centering Step

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Swivel
Width
d2
d3
Clamping Thread
d4
Nut Thread
k
l1
l2
m
s
t
GN 911 Adjust- able Clamping Lever Kit
Black Version
Tumbled Version
B20
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B25
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B30
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B40
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B42
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B45
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B48
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B50
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
 Type AV with Male Serration

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Swivel
Width
d2
d3
Clamping Thread
d4
Nut Thread
k
l1
l2
m
s
t
GN 911 Adjust- able Clamping Lever Kit
Black Version
Tumbled Version
B20
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B25
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B30
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B40
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B42
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B45
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B48
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B50
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
 Type IV with Female Serration

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
b
Swivel
Width
d2
d3
Clamping Thread
d4
Nut Thread
k
l1
l2
m
s
t
GN 911 Adjust- able Clamping Lever Kit
Black Version
Tumbled Version
B20
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B25
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B30
40
(1.57)
8.5
(.33)
M8 x 1.25
M8 x 1.25
40
(1.57)
95
(3.74)
40
(1.57)
43
(1.69)
13
(.51)
20
(.79)
B40
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B42
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B45
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B48
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)
B50
65
(2.56)
10.5
(.41)
M10 x 1.5
M10 x 1.5
65
(2.56)
148
(5.83)
65
(2.56)
70
(2.76)
17
(.67)
32.5
(1.28)