Metric Size, Aluminum
Swivel Clamp Connector Joints

GN 282
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Connector clamp:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Nylon insert hex nuts: DIN 985, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Available with stepless adjustment or adjustment by 15° -division (serration)

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Information
GN 282 swivel clamp connector joints are an assembly of the GN 272 and GN 276 swivel clamp connectors.
The clamping bore is machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Stepless Adjustment Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
b
Swivel Width
d2
d3 / d4
Clamp-
ing
Screw Size
k
Clamp-
ing Length
l1
l2
m1
m2
t
x1
x2
y1
y2
GN 911
Adjustable
Clamping
Lever Kit
Black Version
Tumbled Version
for d3
for d4
B20
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B25
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B30
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B40
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B42
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B45
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B48
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B50
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
 
Serrated Adjustment Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore (B)
b
Swivel Width
d2
d3 / d4
Clamp-
ing
Screw Size
k
Clamp-
ing Length
l1
l2
m1
m2
t
x1
x2
y1
y2
GN 911
Adjustable
Clamping
Lever Kit
Black Version
Tumbled Version
for d3
for d4
B20
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B25
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B30
40
(1.57)
6.5
(.26)
M8 x 1.25
42.5
(1.67)
104.5
(4.11)
52
(2.05)
32.5
(1.28)
72
(2.83)
7
(.28)
60
(2.36)
42
(1.65)
60
(2.36)
42
(1.65)
B40
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B42
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B45
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B48
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)
B50
65
(2.56)
11
(.43)
M10 x 1.5
74
(2.91)
167
(6.57)
77.5
(3.05)
52
(2.05)
115
(4.53)
14
(.55)
105
(4.13)
74
(2.91)
105
(4.13)
74
(2.91)