Metric Size, Aluminum
Swivel Clamp Connector Joints
Round Bore Type

GN 287
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp connector joint:
Black version--Aluminum, powder coated, textured finish
Tumbled version--Aluminum, matte shot-blasted finish
Clamping bores machined
Cap screws: DIN 912, steel, zinc plated
Nylon insert hex nuts: DIN 985, steel, zinc plated

ADJUSTABLE CLAMPING LEVER KITS GN 911 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

 

Information
GN 287 swivel clamp connector joints are an assembly of GN 275 and GN 277 swivel clamp connectors. Since the swivel clamp connectors have an identical swivel width "b," all bores "d1/d2" can be combined as needed.
The clamping bore is machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.
Stainless steel screws available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
d2
Bore
(B)
b
Swivel
Width
d3
Clamping Thread
k1
k2
l1
l2
l3
m1
m2
GN 911 Adjust- able Clamping Lever Kit
Black Version
Tumbled Version
B12
B12
25
(.98)
M6 x 1.0
25
(.98)
25
(.98)
100
(3.94)
34.5
(1.36)
25
(.98)
29.5
(1.16)
48.5
(1.91)
B14
B14
25
(.98)
M6 x 1.0
25
(.98)
25
(.98)
100
(3.94)
34.5
(1.36)
25
(.98)
29.5
(1.16)
48.5
(1.91)
B16
B16
25
(.98)
M6 x 1.0
25
(.98)
25
(.98)
100
(3.94)
34.5
(1.36)
25
(.98)
29.5
(1.16)
48.5
(1.91)
B18
B18
25
(.98)
M6 x 1.0
25
(.98)
25
(.98)
100
(3.94)
34.5
(1.36)
25
(.98)
29.5
(1.16)
48.5
(1.91)