Metric Size, Steel
Linear Actuators
With Left and Right Hand Thread
GN 292
wo
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Guide tube: Precision steel, chrome plated
Trapezoidal threaded shaft: Steel
Thrust ball bearings: Stainless steel, European Standard No. 1.4305 (American Standard Series 304)
Follower nut: Steel, gun metal finish
End cap: Plastic
Two versions: one with shaft end protruding at one end only, one with shaft protruding at both ends

  Information
In addition to the standard travel lengths specified in the table below, any length within the range is available upon request.
Along with our extensive range of tube clamp connectors, there are a number of additional components for mounting on linear actuators to construct slide units.
In order to measure the movement and position of the slides, digital as well as analog position indicators can be added. Also, the guide tube can be equipped with a longitudinal scale along the slot.
See also GN 299 longitudinal scales.
See also GN 295 installation kits.
Slides, connector clamps and accessories must be ordered separately.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
Trvel
Std. Lngths
Max.
Travel
Int.
Shaft
Trapez. Thread
d2
(f7 tol)

d3
Screw
Thread

l2
Total Lngth
l3
l4
m1
m2
Shaft Key DIN 6885
Single Shaft End Only
Two Shaft Ends
18
(.71)
120
140
TR10x3
6
(.24)
M3x.5
2xl1
+165
70
(2.76))
16
(.63)
17
(.67)
24
(.94)
A2x2x12
30
(1.18)
130
600
TR14x4
8
(.31)
M4x.7
2xl1
+245
102.5
(4.04)
16
(.63)
23
(.91)
38
(1.50)
A2x2x12
40
(1.57)
205
800
TR20x4
12
(.47)
M5x.8
2xl1
+295
117.5
(4.63)
17
(.67)
42
(1.65)
54
(2.13)
A4x4x12
255
50
(1.97)
300
1150
TR20x4
12
(.47)
M6x1.0
2xl1
+305
120
(4.72)
18
(.71)
42
(1.65)
54
(2.13)
A4x4x12
350
TBD*
TBD*
60
(2.36)
TBD*
1280
TR24x5
14
(.55)
M8x1.25
2xl1
+360
142.5
(5.61)
23.5
(.93)
50
(1.97)
70
(2.76)
A5x5x16
*according to customer's requirements