Metric Size, Stainless Steel
Linear Actuators
With Two Separate Threaded Shafts
GN 293-NI
wo
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Guide tube: Stainless steel, European Standard
No. 1.4301 (American Standard Series 304)
Trapezoidal threaded shaft and thrust ball bearings: Stainless steel, European Standard
No. 1.4305 (American Standard Series 303)
Follower nut: Steel, gun metal finish
End cap: Plastic

  Information
In addition to the standard travel lengths specified in the table below, any length within the range is available upon request.
Along with our extensive range of tube clamp connectors, there are a number of additional components for mounting on linear actuators to construct slide units.
In order to measure the movement and position of the slides, digital as well as analog position indicators can be added. Also, the guide tube can be equipped with a longitudinal scale along the slot.
See also GN 299 longitudinal scales.
See also GN 295 installation kits.
Slides, connector clamps and accessories must be ordered separately.

  NO PART NUMBER FOR THESE ITEMS AS THEY ARE MADE PER CUSTOMER SPECIFICATIONS - CALL FOR QUOTE
  
NO CAD FOR THESE ITEMS AS THEY ARE MADE PER CUSTOMER SPECIFICATIONS

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
Travel
Std. Lengths
Max.
Travel
Int.
Shaft
Trapez. Thread
d2
(f7 tol.)

d3
Screw
Thread

l2
Total Length
l3
l4
m1
m2
Shaft Key
DIN 6885
One Shaft Right Hand Thread, One Shaft Left
Both Shafts Right Hand Thread
Both Shafts Left Hand Thread
TBD*
TBD*
TBD*
30
(1.18)
TBD*
600
TR14x4
8
(.31)
M4x.7
2xl1
+255
102.5
(4.04)
16
(.63)
23
(.91)
38
(1.50)
A2x2x12
TBD*
TBD*
TBD*
40
(1.57)
900
TR20x4
12
(.47)
M5x.8
2xl1
+300
117.5
(4.63)
17
(.67)
42
(1.65)
54
(2.13)
A4x4x12
TBD*
TBD*
TBD*
50
(1.97)
1150
TR20x4
12
(.47)
M6x1.0
2xl1
+310
120
(4.72)
18
(.71)
42
(1.65)
54
(2.13)
A4x4x12
TBD*
TBD*
TBD*
60
(2.36)
1280
TR24x5
14
(.55)
M8x1.25
2xl1
+360
142.5
(5.61)
23.5
(.93)
50
(1.97)
70
(2.76)
A5x5x16
*according to customer's requirements