Metric Size,
Installation Kits
For Position Indicators Used on Linear Actuators
GN 295


RoHS Compliant



This line drawing is movable on the page...just click and drag!
Specification
Information

Adaptor shaft: Steel, blackened
Torque-limiting contact block: Aluminum, black anodized


GN 295 installation kits are used to fit linear actuators with position indicators.
An installation kit consists of an adaptor shaft and a torque-limiting contact block.
Retrofitting is possible. Remove the wheel, mount the kit, and put the wheel back in place. For linear actuator units with 60 mm diameter, the plastic cover on the attachment side must be removed before assembly.
As a rule, a counter is chosen that matches the pitch of the trapezoidal thread on the lead spindle to show the readout required per complete revolution.
See position indicators EN 953 and EN 954.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Diameter of Linear Actuator
d2
Thread
H7/f7
b
d3
l1
l2
l3
rl
r2
s
For Position Indicator Series
18
(.71)
6
(.24)
35
(1.38)
14
(.55)
30
(1.18)
16
(.63)
4.5
(.18)
24.5
(.96)
17.5
(.69)
8
(.31)
30
(1.18)
8
(.31)
35
(1.38)
14
(.55)
35
(1.38)
15
(.59)
--
24.5
(.96)
17.5
(.69)
10
(.39)
40
(1.57)
12
(.47)
47
(1.85)
20
(.79)
40
(1.57)
16
(.63)
--
32
(1.26)
24.5
(.96)
10
(.39)
50
(1.97)
12
(.47)
58
(2.28)
20
(.79)
40
(1.57)
17
(.67)
--
32
(1.26)
29
(1.14)
10
(.39)
60
(2.36)
14
(.55)
--
20
(.79)
39
(1.54)
18
(.71)
--
--
32
(1.26)
7
(.28)