Metric Size,
Installation Kits
For Position Indicators Used on GN 291.1 Square Linear Actuators
GN 296


RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Adaptor shaft: Steel, blackened
Torque-limiting contact block: Aluminum, black anodized


GN 296 installation kits are used to fit square linear actuators with position indicators.
An installation kit consists of an adaptor shaft and a torque-limiting contact block.
Retrofitting is possible. Remove the handwheel, mount the kit, and put the handwheel back in place.
As a rule, a counter is chosen that matches the pitch of the trapezoidal thread on the lead spindle to show the readout required per complete revolution.
Position indicators and handwheels must be ordered separately.
See position indicators EN 953 and EN 954.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
s
Diameter of Linear Actuator
d1
Shaft Dia.
H7/f7
d2
b1
b2
b3
l1
l2
l3
For Position Indicator Series
30
(1.18)
8
(.31)
14
(.55)
40
(1.57)
20
(.79)
23.5
(.93)
35
(1.38)
15
(.59)
12
(.47)
40
(1.57)
12
(.47)
20
(.79)
50
(1.97)
25
(.98)
31.5
(1.22)
39
(1.54)
16
(.63)
12
(.47)
50
(1.97)
12
(.47)
20
(.79)
60
(2.36)
30
(1.18)
31.5
(1.22)
39
(1.54)
17
(.67)
12
(.47)