Metric Size, Aluminum
Housings
For Angular / T-Gears
GN 298
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Housing: Aluminum gravity die-cast, plastic coated, black textured finish
Securing screws: Stainless steel

  Information
GN 298 housings for angular / T-gears are used in conjunction with GN 297 bevel-gear wheels and linear actuators / transfer units. The angular / T-gears are designed to deflect the rotary movements of a linear actuator or transfer unit by 90°.
See Assembly for complete assembly information.
See also:
GN 291, GN 292 and GN 293 linear actuators
GN 391 drive / transfer units
GN 297 bevel-gear wheels

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
s
Diameter
d
Bore for
Linear Actuator /
Transfer Unit
l1
Right Angle
l2
T-Gear
For Angular Gears
For T-Gears
28
(1.10)
B 18
60
(2.36)
90
(3.54)
40
(1.57)
B 30
84
(3.31)
126
(4.96)
50
(1.97)
B 40
108
(4.25)
162
(6.38)
60
(2.36)
B 50
128
(5.04)
190
(7.48)