Metric Size,
Longitudinal Scales
For Linear Actuators
GN 299

RoHS Compliant



This line drawing is movable on the page...just click and drag!
Specification
Information

Scale is laser engraved

Due to the complexity of ordering logitudinal scales, for price and delivery on parts on this page, please contact a salesperson.


GN 299 longitudinal scales are ordered by selecting the following:
--Type (A, B, C or D): Types A and B are normally used in connection with linear actuator units GN 291 and GN 291.1. Types C and D are normally used in connection with linear actuator units GN 292 and GN 293.
--Linear actuator diameter.
--Travel length.
--Scale length or highest number on scale.
--Positional of the scale relative to the guide slot (1, 2 or 3).
Longitudinal scales must be ordered in conjunction with an order for linear actuator(s).
Special lengths other than those listed in the table are available upon request.

 

Dimensions in:

millimeters
(inches)

d
Diameter of
Linear Actuator
l1
Travel
(standard lengths)
l2
l3
z
18
(.71)
65
(2.56)
82.5
(2.25)
147.5
(5.81)
90
(3.54)
18
(.71)
165
(6.50)
82.5
(2.25)
247.5
(9.74)
190
(7.48)
18
(.71)
265
(10.43)
82.5
(2.25)
347.5
(13.68)
290
(11.42)
30
(1.18)
100
(3.94)
122.5
(4.82)
222.5
(8.76)
120
(4.72)
30
(1.18)
150
(5.91)
122.5
(4.82)
272.5
(10.73)
170
(6.69)
30
(1.18)
200
(7.87)
122.5
(4.82)
322.5
(12.70)
220
(8.66)
30
(1.18)
300
(11.81)
122.5
(4.82)
422.5
(17.07)
320
(12.60)
40
(1.57)
70
(2.76)
142.5
(5.61)
217.5
(8.56)
90
(3.54)
40
(1.57)
170
(6.69)
142.5
(5.61)
317.5
(12.50)
190
(7.48)
40
(1.57)
220
(8.66)
142.5
(5.61)
367.5
(14.47)
240
(9.45)
40
(1.57)
270
(10.63)
142.5
(5.61)
417.5
(16.44)
290
(11.42)
40
(1.57)
320
(12.60)
142.5
(5.61)
467.5
(18.41)
340
(13.39)
50
(1.97)
65
(2.56)
147.5
(5.81)
217.5
(8.56)
90
(3.54)
50
(1.97)
115
(4.53)
147.5
(5.81)
267.5
(10.53)
190
(7.48)
50
(1.97)
215
(8.46)
147.5
(5.81)
367.5
(14.47)
240
(9.45)
50
(1.97)
265
(10.43)
147.5
(5.81)
417.5
(16.44)
290
(11.42)
50
(1.97)
315
(12.40)
147.5
(5.81)
467.5
(18.41)
340
(13.39)
60
(2.36)
220
(8.66)
182.5
(7.19)
402.5
(15.85)
240
(9.45)
60
(2.36)
720
(28.35)
182.5
(7.19)
902.5
(35.53)
740
(29.13)